??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1314420000 - WTW 160X100 WF10/WF12
Bill of material
Weidmueller 1314420000
Preview
Product number of the Manufacturer
1314420000
Manufacturer Type Description
WTW 160X100 WF10/WF12
Short Description
Partition plate (terminal) End and intermediate plate, 160 mm x 100 mm, dark beige
Long Description
Partition wall for the electrical separation of terminal blocks in adjacent cross-connections. The separation plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4050118117578
Manufacturer Name
Weidmueller Group
Type of accessory
Partition plate (terminal)
Design
Cover
Mass
0.053 kg
customs tariff number (TARIC)
39219010
URL
URL
Previews
3D
2D
Download CAD models