??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
1312400000 - TW PRV8 9-16 SE
Bill of material
Weidmueller 1312400000
Preview
Product number of the Manufacturer
1312400000
Manufacturer Type Description
TW PRV8 9-16 SE
Short Description
Partition plate (terminal) printed, 9-16, vertical, 120 mm x 59.7 mm, grey
Long Description
Partition wall for the electrical separation of terminal blocks in adjacent cross-connections. The separation plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4050118121520
Manufacturer Name
Weidmueller Group
Type of accessory
Partition plate (terminal)
Mass
0.010 kg
customs tariff number (TARIC)
85389099
URL
URL
预览
3D
2D
下载CAD模型