??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
131_3701_271 - Cinch Connectivity Solutions
Bill of material
131-3701-271
Part Number
131-3701-271
Description
SMB Jack, Straight PCB Mount
Termination Style
Printed Circuit Board
Termination Type
Solder
Gender
Jack
Max Frequency
4 GHz
Impedance
50 Ohm
Body Style
Straight
Previews
3D
2D
Download CAD models