??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1309758 - EV-LABEL-B
Bill of material
PHOENIX CONTACT 1309758
Product number of the Manufacturer
1309758
Short Description
Label
Long Description
CHARX connect, Label, Accessories, for AC type 1 vehicle charging connector with metric cable and for AC type 1 vehicle charging inlet, DIN EN 17186
Manufacturer Type Description
EV-LABEL-B
Preview
International product number
4063151560089
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
Type of accessory
sticker
GTIN
4063151560089
Manufacturer product designation
Label
Manufacturer product description
CHARX connect, Label, Accessories, for AC type 1 vehicle charging connector with metric cable and for AC type 1 vehicle charging inlet, DIN EN 17186
Product type
EV-LABEL-B
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39191080
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part