??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1309697 - EV-RCM-6DC-WAT
Bill of material
PHOENIX CONTACT 1309697
Product number of the Manufacturer
1309697
Short Description
Differential current monitoring
Long Description
The residual current monitoring module is used for AC and DC residual current detection in AC charging points. The higher-level safety equipment (e.g., residual current device) is protected against potential DC residual currents.
Manufacturer Type Description
EV-RCM-6DC-WAT
Preview
International product number
4063151560669
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
width
60.700 mm
height
33.600 mm
depth
32.500 mm
Emergency release at power failure
No
communication interface present
No
GTIN
4063151560669
Manufacturer product designation
Differential current monitoring
Manufacturer product description
The residual current monitoring module is used for AC and DC residual current detection in AC charging points. The higher-level safety equipment (e.g., residual current device) is protected against potential DC residual currents.
Product type
EV-RCM-6DC-WAT
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85437090
Country of origin
CN
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part