??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1309695 - EV-RCM-6DC-WAT-X10
Bill of material
PHOENIX CONTACT 1309695
Product number of the Manufacturer
1309695
Short Description
Differential current monitoring
Long Description
The residual current monitoring module is used for AC and DC residual current detection in AC charging points. The higher-level safety equipment (e.g., residual current device) is protected against potential DC residual currents.
Manufacturer Type Description
EV-RCM-6DC-WAT-X10
Preview
International product number
4063151560867
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
width
60.700 mm
height
33.600 mm
Application standards
IEC 62955
depth
32.500 mm
Emergency release at power failure
No
Max. number of addressable charging points
1
communication interface present
No
GTIN
4063151560867
Manufacturer product designation
Differential current monitoring
Manufacturer product description
The residual current monitoring module is used for AC and DC residual current detection in AC charging points. The higher-level safety equipment (e.g., residual current device) is protected against potential DC residual currents.
Product type
EV-RCM-6DC-WAT-X10
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85437090
Country of origin
CN
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作