??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1309687 - EV-RFID-ELT-IP65
Bill of material
PHOENIX CONTACT 1309687
Product number of the Manufacturer
1309687
Short Description
RFID device
Long Description
CHARX control, RFID device, for connection to CHARX control modular AC charging controllers, in housing
Manufacturer Type Description
EV-RFID-ELT-IP65
Preview
International product number
4063151558277
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
width
82 mm
height
34.200 mm
depth
82 mm
Emergency release at power failure
No
communication interface present
No
GTIN
4063151558277
Manufacturer product designation
RFID device
Manufacturer product description
CHARX control, RFID device, for connection to CHARX control modular AC charging controllers, in housing
Product type
EV-RFID-ELT-IP65
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
84716070
Country of origin
DE
Deeplink
Deeplink
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。