??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1308663 - PRC 20/5-C2-FC-FS2,5 6-14
Bill of material
PHOENIX CONTACT 1308663
Product number of the Manufacturer
1308663
Short Description
Coupler connector
Long Description
Coupler connector, Range of articles: PRC 20, color: black, number of positions: 5, min. conductor cross section: 0.5 mm², max. conductor cross section: 2.5 mm², rated voltage: 400 V, rated current: 20 A, Connection method: Screw connection, Contact connection type: Socket. Setting option for release: 1. with a tool or 2. by hand. SIGNAL
Manufacturer Type Description
PRC 20/5-C2-FC-FS2,5 6-14
International product number
4063151559472
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part