??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1308056 - SACC-CIP-M12FS-4P SMD SH TX
Bill of material
PHOENIX CONTACT 1308056
Product number of the Manufacturer
1308056
Short Description
Contact carrier
Long Description
Contact carrier, 4-position, Socket, straight, M12, coding: A, PCB mounting, SMD reflow, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)
Manufacturer Type Description
SACC-CIP-M12FS-4P SMD SH TX
Preview
International product number
4063151687823
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
62
rated voltage
250 V
rated current
4 A
Application standards
IEC 61076-2-101
Combustibility class
V0
certificate/approval
not available
net weight
0.022 kg
Type of interlock
Screw locking mechanism
Degree of protection (IP), mounted
IP67, when plugged in
max. operating ambient temperature
105 °C
Material of the contact coat
Au
Degree of soiling
3
Number of power contacts
0
Overvoltage category
II
PE connection present
No
Insertion cycles, min.
100
material of housing
Polyamide (PA)
Design of housing
straight
screen connection present
Yes
Number of control contacts
4
Number of data contacts
0
Construction form of the plug connector
M12
Coding (head 1)
A-coded
screened
Yes
Status display present
No
Type of plug-in contact, outside
Female (socket)
GTIN
4063151687823
Manufacturer product designation
Contact carrier
Product type
SACC-CIP-M12FS-4P SMD SH TX
URI of the product
http://www.phoenixcontact.com/product/1308056
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
60
Quantity Scale
60
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models