??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
1306L PCX Hub City Models - Series 1300 PCX
Bill of material
0230-45341_LA-L
Part No.
0230-45341_LA-L
Model Number
1306L
Primary
134
Secondary
136-56C
Ratio
Assembly Style
Gear Type
WR
Frame Size
Output Diameter
0.625 Inch
Bore
0.625 Inch
Description
1306L 50/1 WR 48CZ 0.625
Product Type
Right Angle
Product Line
PowerCubeX Worm Gear Drive
Input Type
Motor Frame
Input Diameter
0.500 Inch
Output Type
Hollow Bore
C.D.
1.334 Inch
C.D.1
1.334 Inch
A
2.635 Inch
A1
2.635 Inch
B
1.186 Inch
B1
1.186 Inch
D
1.562 Inch
D1
1.562 Inch
E
4.870 Inch
G
48CZ Nema Frame
I
3.460 Inch
I2
3.272 Inch
N
4.350 Inch
N2
3.875 Inch
D4
2.5125 Inch
S
0.750 Inch
T
2.250 Inch
T1
1.560 Inch
Z
3.000 Inch
PP
3.620 Inch
RR
0.237 Inch
SS
0.1875 Inch
TT
4.250 Inch
WW
5.220 Inch
XX
0.34375 Inch
YY
5.000 Inch
ZT
5.250 Inch
U
0.62625 Inch
X Keyway
1/4 X 1/8 Inch
Y
10-24NC x 1/4 Inch
Q1
3.990 Inch
Q2
3.120 Inch
Wt.
0 Lbs
Previews
3D
Dimension
2D
Download CAD models