??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1301367 - FBSL 10-3,5
Bill of material
PHOENIX CONTACT 1301367
Product number of the Manufacturer
1301367
Short Description
Plug-in bridge
Long Description
Plug-in bridge, number of positions: 10, length: 4 mm, color: red
Manufacturer Type Description
FBSL 10-3,5
International product number
4063151545642
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。