??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1301204 - SAC-4P- 3,0-18R/FS SCO RAIL
Bill of material
PHOENIX CONTACT 1301204
Product number of the Manufacturer
1301204
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 4-position, shielded, free cable end, on Socket straight M12 SPEEDCON, coding: A, cable length: 3 m, For railway applications
Manufacturer Type Description
SAC-4P- 3,0-18R/FS SCO RAIL
Preview
International product number
4063151546533
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
rated voltage
48 V
rated current
4 A
Application standards
IEC 61076-2-101
certificate/approval
not available
Pole number
4
Degree of protection (IP), mounted
IP65
Without halogens
No
Material of the contact coat
Ni/Au
Coding (head 1)
not relevant
screened
Yes
Status display present
No
Areas of application for signal and data transmission
Railway applications
Material of the cable mantle
PE-X
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
No
Design of the electrical connection (head 1)
not relevant
Use for product
Color of coat
Black
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Knurl material
zinc die-cast
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
not relevant
Type of plug-in contact (head 2)
Female (socket)
Radial networked
No
Coding
A-coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
3 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4063151546533
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 4-position, shielded, free cable end, on Socket straight M12 SPEEDCON, coding: A, cable length: 3 m, For railway applications
Product type
SAC-4P- 3,0-18R/FS SCO RAIL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част