??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
1301 PCX Hub City Models - Series 1300 PCX
Bill of material
0230-17001_DL-LR
Part No.
0230-17001_DL-LR
Model Number
1301
Primary
131
Secondary
134-56C
Ratio
Style
Assembly Style
Gear Type
WR
Frame Size
N/A
Output Diameter
0.625 Inch
Description
1301 50/1 WR Double Output
Product Type
Right Angle
Product Line
PowerCubeX Worm Gear Drive
Input Type
Shaft
Input Diameter
0.500 Inch
Output Type
Shaft
C.D.
1.334 Inch
C.D.1
1.334 Inch
A
2.635 Inch
A1
2.635 Inch
B
1.186 Inch
B1
1.186 Inch
D
1.562 Inch
D1
1.562 Inch
E
4.870 Inch
F
1.670 Inch
G
0.4999 Inch
H
1.760 Inch
I
3.820 Inch
J Keyway
1/8 x 1/16 Inch
K
1.500 Inch
S
6.500 Inch
T
3.250 Inch
T1
1.560 Inch
U
0.6245 Inch
V1
1.690 Inch
V2
1.518 Inch
W
1.600 Inch
X Keyway
3/16 x 3/32 Inch
Y
1.470 Inch
Q1
3.990 Inch
Q2
3.120 Inch
AA
2.2500 Inch
BB
1.1250 Inch
CC
1.6250 Inch
DD
0.8125 Inch
EE
1/4-20UNC - 2B Inch
FF
0.5000 Inch
GG
0.5000 Inch
HH
3.2500 Inch
JJ
1.6250 Inch
KK
2.0000 Inch
LL
1.0000 Inch
MM
5/16-18UNC -2B Inch
NN
0.5000 Inch
OO
0.5000 Inch
Wt.
0 Lbs
Previews
3D
Dimension
2D
Download CAD models