??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1300613 - PTVFIX 2,5-3L/N/GNYE
Bill of material
PHOENIX CONTACT 1300613
Product number of the Manufacturer
1300613
Short Description
Distribution block
Long Description
Distribution block, color: gray
Manufacturer Type Description
PTVFIX 2,5-3L/N/GNYE
Preview
International product number
4063151545604
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Levels internally bridged
No
Closing plate required
No
Power loss per pole, current-dependent [PlIp]
0.770 W
Width of spacing
25.980 mm
height at lowest possible mounting
21.700 mm
color
Grey
length
28.600 mm
net weight
0.015 kg
GTIN
4063151545604
Manufacturer product designation
Distribution block
Manufacturer product description
Distribution block, color: gray
Product type
PTVFIX 2,5-3L/N/GNYE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models