??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
130-OF
Bill of material
130-OF
Part Number
130-OF
Description
Auto Transformer, 300VA, 230V to 115V, 115V to 230V
Power
300 VA
Input
230V or 115V V
Output
115V or 230V V
Mounting
Chassis Mount
Frequency
50/60Hz Hz
Weight
5 lbs (2.27 kg)
Length
3.75 in. (95.3 mm)
Height
3.12 in. (79.2 mm)
Width
3.25 in. (82.6 mm)
Previews
3D
2D
Download CAD models