目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
'1380.63.09/1F'
Pneumax
Pneumatic actuation
Standard rod cylinders
Cylinders according to standard ISO 15552
1319 - 1320 - 1321
Fixed
Powered by
CAD模型選擇
{pneumax/cylinders/standard_cylinders/iso_15552/1319_1320_1321/fissaggi/rear_male_ecol.prj},{NB='1380.63.09/1F'},{DIA=63},{MAT=A},{CD=16},{EW=40 (-0.2/-0.6)},{MR=16},{TG=56.5},{UB=71.0},{XD=190},{L2=6.5},{S5=9.0},{R1=22.500},{HH=32.698},{L3=82.000},{EWX=40.000},{P=74.000},{RR=11.000},{X1=13.000},{X2=8.000},{X3=20.000},{X4=8.000},{X5=6.000},{X6=4.000},{X7=0.800}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
Pneumax
Description
13#0.##.##1F - Rear male clevis (MP4)
Bill of material
'1380.63.09/1F'
Bore
63
63
Material
Aluminium
Steel
Aluminium
Steel
CD
16
16
mm
E
75
75
mm
EW
40 (-0.2/-0.6)
40 (-0.2/-0.6)
mm
H
11
11
mm
L
21
21
mm
MR
16
16
mm
TG
56.5
56.5
mm
UB (-0.5/-0)
71.0
71.0
mm
XD
190
190
mm
L2 (±0.5)
6.5
6.5
mm
S5
9.0
9.0
mm
Weight
340
340
g
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型