??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1299363 - MH-B24-17-MULTI-66-PA-LG
Bill of material
PHOENIX CONTACT 1299363
Product number of the Manufacturer
1299363
Short Description
Cable feed-through plates
Long Description
Cable feed-through plates, external cable diameter: 4x 3 mm ... 7 mm, 12x 7 mm ... 20 mm, 1x 10 mm ... 20 mm, material: TPE-SEBS (external material), color: light grey, length: 154 mm, width: 56 mm, height: 19 mm
Manufacturer Type Description
MH-B24-17-MULTI-66-PA-LG
International product number
4063151541026
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39269097
Country of origin
FI
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part