您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1299361
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Electrical distribution system (incl. small distribution board)
Gland plate for small distribution boards/switchgear cabinets
Powered by
CAD模型選擇
{phoenix_contact/27/14/24/21/1299361.prj},{NB=1299361},{MANUID=1299361},{BAF016=56},{BAA018=154},{AAO663=4063151540753},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=39269097},{AAO676=1299361},{DESCSHORT=Cable feed-through plates},{DESCLONG=Cable feed-through plates, external cable diameter: 4x 1.5 mm ... 3 mm, 4x 3.2 mm ... 6.3 mm, 10x 4 mm ... 7.5 mm, 1x 5.5 mm ... 10.5 mm, 1x 8 mm ... 12.5 mm, material: TPE-SEBS (external material), color: light grey, length: 154 mm, width: 56 mm, height: 19 mm},{MANUTYPEDESC=MH-B24-23-MULTI-66-PA-LG},{PREVIEW=../../../_pool_/72/0a/177355_1000_int_04.png},{INTNO=4063151540753},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=22},{BAB664=TPE-SEBS}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1299361 - MH-B24-23-MULTI-66-PA-LG
Bill of material
PHOENIX CONTACT 1299361
Product number of the Manufacturer
1299361
Short Description
Cable feed-through plates
Long Description
Cable feed-through plates, external cable diameter: 4x 1.5 mm ... 3 mm, 4x 3.2 mm ... 6.3 mm, 10x 4 mm ... 7.5 mm, 1x 5.5 mm ... 10.5 mm, 1x 8 mm ... 12.5 mm, material: TPE-SEBS (external material), color: light grey, length: 154 mm, width: 56 mm, height: 19 mm
Manufacturer Type Description
MH-B24-23-MULTI-66-PA-LG
Preview
International product number
4063151540753
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
width
56
mm
length
154
mm
material
TPE-SEBS
type of surface treatment
not relevant
pre-stamping present
No
GTIN
4063151540753
Manufacturer product designation
Cable feed-through plates
Manufacturer product description
Cable feed-through plates, external cable diameter: 4x 1.5 mm ... 3 mm, 4x 3.2 mm ... 6.3 mm, 10x 4 mm ... 7.5 mm, 1x 5.5 mm ... 10.5 mm, 1x 8 mm ... 12.5 mm, material: TPE-SEBS (external material), color: light grey, length: 154 mm, width: 56 mm, height: 19 mm
Product type
MH-B24-23-MULTI-66-PA-LG
URI of the product
http://www.phoenixcontact.com/product/1299361
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39269097
Country of origin
FI
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型