??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1299360 - MH-B24-27-MULTI-66-PA-LG
Bill of material
PHOENIX CONTACT 1299360
Product number of the Manufacturer
1299360
Short Description
Cable feed-through plates
Long Description
Cable feed-through plates, external cable diameter: 12x 3 mm ... 7 mm, 10x 4.5 mm ... 10 mm, 5x 7 mm ... 13 mm, material: TPE-SEBS (external material), color: light grey, length: 154 mm, width: 56 mm, height: 19 mm
Manufacturer Type Description
MH-B24-27-MULTI-66-PA-LG
Preview
International product number
4063151540340
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
width
56 mm
length
154 mm
material
TPE-SEBS
type of surface treatment
not relevant
pre-stamping present
No
GTIN
4063151540340
Manufacturer product designation
Cable feed-through plates
Manufacturer product description
Cable feed-through plates, external cable diameter: 12x 3 mm ... 7 mm, 10x 4.5 mm ... 10 mm, 5x 7 mm ... 13 mm, material: TPE-SEBS (external material), color: light grey, length: 154 mm, width: 56 mm, height: 19 mm
Product type
MH-B24-27-MULTI-66-PA-LG
URI of the product
http://www.phoenixcontact.com/product/1299360
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39269097
Country of origin
FI
Deeplink
Deeplink
Previews
3D
2D
Download CAD models