??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1299-64 - Installation housing, HaloX® 180&250
Bill of material
1299-64
Article number
1299-64
Designation
Installation housing, HaloX® 180&250, Wall inst. set, inst. height up to 200mm
Level of details
Length
200 mm
Individual net weight
66.500 g
EAN code
4013456548077
Data sheet
HTML (Online)
Infotext
Installation housing, HaloX® 180/250, wall installation set Luminaire installation height up to: 200 mm 2-part consisting of support element and seating bearing Art. No.: 1299-64
Previews
3D
Dimension
2D
Download CAD models