??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1299-63 - Installation housing, HaloX® 180&250
Bill of material
1299-63
Article number
1299-63
Designation
Installation housing, HaloX® 180&250, Wall inst. set, inst. height up to 175mm
Level of details
Length
175 mm
Individual net weight
58.700 g
EAN code
4013456548060
Data sheet
HTML (Online)
Infotext
Installation housing, HaloX® 180/250, wall installation set Luminaire installation height up to: 175 mm 2-part consisting of support element and seating bearing Art. No.: 1299-63
Previews
3D
Dimension
2D
Download CAD models