??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1299-61 - Installation housing, HaloX® 180&250
Bill of material
1299-61
Article number
1299-61
Designation
Installation housing, HaloX® 180&250, Wall inst. set, inst. height up to 125mm
Level of details
Length
125 mm
Individual net weight
43.100 g
EAN code
4013456548046
Data sheet
HTML (Online)
Infotext
Installation housing, HaloX® 180/250, wall installation set Luminaire installation height up to: 125 mm 2-part consisting of support element and seating bearing Art. No.: 1299-61
Previews
3D
Dimension
2D
Download CAD models