??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1299-60 - Wall installation set for lamp installation height up to 100 mm
Bill of material
1299-60
Order number
1299-60
Designation
Installation housing, HaloX® 180&250, Wall inst. set, inst. height up to 100mm
Level of Details
Length
100 mm
Individual net weight
35.300 g
EAN-Code
4013456548039
Data Sheet
HTML (Online)
Info text
Installation housing, HaloX® 180/250, Wall installation set Light fitting installation height (max): 100 mm 2-part, consisting of strut element and bearing element Article No.: 1299-60 / 920 879 519
Previews
3D
Dimension
2D
Download CAD models