??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1299-60 - Installation housing, HaloX® 180&250
Bill of material
1299-60
Order Number
1299-60
Designation
Installation housing, HaloX® 180&250, Wall inst. set, inst. height up to 100mm
Level of Details
Length
100 mm
Individual net weight
35.300 g
EAN-Code
4013456548039
Data Sheet
HTML (Online)
Infotext
Installation housing, HaloX® 180/250, wall installation kit, luminaire installation height up to 100 mm (1299-60) Plastic wall installation kit for installation in vertical formwork, 2-part, consisting of support element and seating bearing For installation height 100 mm Manufacturer/Type Kaiser HaloX® 180/250 Art. No.1299-60
Previews
3D
Dimension
2D
Download CAD models