??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
1298343 - NBC-M12MSD/ 3,0-93K/R4AC
Lista materiale
PHOENIX CONTACT 1298343
Product number of the Manufacturer
1298343
Short Description
Network cable
Long Description
Network cable, PVC/PVC, signal red RAL 3020, shielded, Plug straight M12, coding: D, on Plug straight RJ45 / IP20, cable length: 3 m
Manufacturer Type Description
NBC-M12MSD/ 3,0-93K/R4AC
International product number
4063151537920
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
Application standards
not available
certificate/approval
cULus Listed
Degree of protection (IP), mounted
IP20
Without halogens
No
Coding (head 1)
D-coded
screened
Yes
Material of the cable mantle
PVC
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
nominal voltage
48 V
Rated value of current
1 A
Color of coat
signal red RAL 3020
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
RJ45
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Male (plug)
Coding
not relevant
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
3 m
GTIN
4063151537920
Manufacturer product designation
Network cable
Product type
NBC-M12MSD/ 3,0-93K/R4AC
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download modelli CAD
Nessun processo di generazione è associato a questa parte