??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1298082 - ES-FT-BPC-B 95-120 OG
Bill of material
PHOENIX CONTACT 1298082
Product number of the Manufacturer
1298082
Short Description
Connector
Long Description
Connectors for energy storage systems
Manufacturer Type Description
ES-FT-BPC-B 95-120 OG
Preview
International product number
4063151535889
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
77
GTIN
4063151535889
Manufacturer product designation
Connector
Manufacturer product description
Connector, Range of articles: BPC, color: orange, number of positions: 1, min. conductor cross section: 95 mm², max. conductor cross section: 120 mm², rated voltage: 1500, rated current: 350 A, Connection method: Screw/Solder connection, Contact connection type: Pin
Product type
ES-FT-BPC-B 95-120 OG
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
15
Quantity Scale
15
Customs tariff number
85359000
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models