??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1298-37 - Conc. const. univ. install. housing
Bill of material
1298-37
Art. No.
1298-37
Designation
Conc. const. univ. install. housing, with mineral fibreboard 258x188x135 mm
Level of detail
Length
258 mm
Width
188 mm
Depth
135 mm
Installation opening
194 x 124 mm
Device installation depth
105 mm
Ceiling thickness
>= 180 mm
Wall thickness
>= 180 mm
Conduit entries up to M25
12
Conduit entries up to M32
8
Conduit entries up to M40
4
Large-area break-out openings
8
max. wattage luminaires
1x35 W QR-CBC, 1x50 W Alu
Number of nails
8
Conduit entries up to M20
-
Conduit entries up to M50
-
Conduit entries up to M63
-
Individual net weight
1.500 kg
Single volume
6.903 l
EAN code
4013456543812
Data sheet
HTML (Online)
Infotext
Universal installation housing suitable for horizontal and vertical formwork and masonry installation 2-part, consisting of housing and mineral fibreboard Optional accessory: Prefix® wing set Length 258 mm Width 188 mm Depth 135 mm Installation opening 194 x 124 mm Accessory installation depth 105 mm Ceiling thickness >= 180 mm Wall thickness >= 180 mm Conduit entries up to M25: 12 Conduit entries up to M32: 8 Conduit entries up to M40: 4 Large-area break-out openings : 8 max. wattage halogen luminaires: 1x35 W QR-CBC, 1x50 W Alu Number of nails: 8
Previews
3D
Dimension
2D
Download CAD models