??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1298-37 - Conc. const., univ. install. housing
Bill of material
1298-37
Art. No.
1298-37
Type
Conc. const. univ. install. housing, with mineral fibreboard 258x188x135 mm
Level of detail
Length
258 mm
Width
188 mm
Depth
135 mm
Example of application
194 x 124 mm
Device installation depth
105 mm
Ceiling thickness
>= 180 mm
Wall thickness
>= 180 mm
Tube entries up to M25
12
Tube entries up to M32
8
Tube entries up to M40
4
Installation opening
8
max. output halogen luminaires
1x35 W QR-CBC, 1x50 W Alu
Number of nails
8
Tube entries up to M20
-
Tube entries up to M50
-
Tube entries up to M63
-
Individual net weight
1.500 kg
Single volume
6.903 l
EAN-Code
4013456543812
Data Sheet
HTML (Online)
Previews
3D
Dimension
2D
Download CAD models