??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1297-34 - Conc. const., univ. install. housing
Bill of material
1297-34
Art. No.
1297-34
Type
Conc. const., univ. install. housing, with mineral fibreboard 408x308x135 mm
Level of detail
Length
408 mm
Width
308 mm
Depth
135 mm
Example of application
344 x 234 mm
Device installation depth
115 mm
Ceiling thickness
>= 180 mm
Wall thickness
>= 180 mm
Tube entries up to M25
16
Tube entries up to M32
8
Tube entries up to M40
2
Tube entries up to M50
8
max. output halogen luminaires
1x50 W QR-CBC, 1x75 W Alu
Number of nails
8
Tube entries up to M20
-
Tube entries up to M63
-
Installation opening
-
Individual net weight
3.000 kg
Single volume
18.980 l
EAN-Code
4013456543836
Data Sheet
HTML (Online)
Previews
3D
Dimension
2D
Download CAD models