??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1297-02 - Conc. const., junction casing
Bill of material
1297-02
Article number
1297-02
Designation
Conc. constr. junction casing, with plaster skin, 250 x 220 x 82 mm
Level of details
Length
250 mm
Width
220 mm
Depth
82 mm
Entry fields
8
Number of parts
2
Individual net weight
400.8 g
Single volume
5.93 l
EAN code
4013456340817
ETIM 40
EC002601
Data sheet
HTML (Online)
INFOTEXT
Junction casing DIN VDE 0606-1 as junction box, sealable, plastic, base area at least 250 mm x 220 mm, depth at least 60 mm, protection class IP 3X DIN EN 60529, on formwork, Manufacturer / Type Kaiser 1297-02. 2-part, installation height 77 mm for cables and conduits up to diameter 40 mm for terminals up to 16 mm² for 3 circuits
Previews
3D
Dimension
2D
Download CAD models