??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1295-73 - Earthing potent. equal. casing 10²
Bill of material
1295-73
Order code
1295-73
Type
Earthing potent. equal. casing 10², for on-site concrete
Level of Details
Length
128 mm
Width
128 mm
Depth
80 mm
Circular conductor 6-16²
1
Cables 1.5-10²
6
Entry fields
8
Individual net weight
118.5 g
Single volume
2.03 l
EAN-Code
4013456340404
ETIM 40
EC002601
Data Sheet
HTML (Online)
Previews
3D
Dimension
2D
Download CAD models