??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1295-02 - Conc. constr. junction casing
Bill of material
1295-02
Order code
1295-02
Type
Conc. constr. junction casing, with plaster skin, 128 x 128 x 80 mm
Level of Details
Length
128 mm
Width
128 mm
Depth
80 mm
Entry fields
8
Number of parts
2
Individual net weight
118.5 g
Single volume
2.03 l
EAN-Code
4013456340312
ETIM 40
EC002601
Data Sheet
HTML (Online)
Previews
3D
Dimension
2D
Download CAD models