??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1293-97 - Instal. hsng. replace. min. fibreboard
Bill of material
1293-97
Art. No.
1293-97
Type
Instal. hsng. replace. min. fibreboard, for KompaX® 1, Ø 340, H: 12.5 mm, for on-site concrete
For Art. No.
1293-27
Level of Details
Individual net weight
355.000 g
Single volume
4.406 l
EAN-Code
4013456533868
Data Sheet
HTML (Online)
ETIM 40
EC000414
Previews
3D
Dimension
2D
Download CAD models