??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1293-86 - Einbaugehäuse Frontring KompaX®
Bill of material
1293-86
Art. No.
1293-86
Type
Instal. housing front ring KompaX®, Ceiling exit Ø 240 mm, in facing concrete version
Level of Details
Ceiling exit (CE) Ø
240 mm
Min. luminaire covering Ø
252 mm
Height
14 mm
Individual net weight
41.600 g
Single volume
2.030 l
EAN-Code
4013456480704
Data Sheet
HTML (Online)
Infotext
fehlt
ETIM 40
EC002472
Previews
3D
Dimension
2D
Download CAD models