??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1293-82 - Einbaugehäuse Frontring KompaX®
Bill of material
1293-82
Art. No.
1293-82
Type
Instal. housing front ring KompaX®, Ceiling exit Ø 180 mm, in facing concrete version
Level of Details
Ceiling exit (CE) Ø
180 mm
Min. luminaire covering Ø
192 mm
Height
14 mm
Individual net weight
34.800 g
Single volume
2.030 l
EAN-Code
4013456480674
Data Sheet
HTML (Online)
Infotext
fehlt
ETIM 40
EC002472
Previews
3D
Dimension
2D
Download CAD models