??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1293-81 - Instal. housing front ring KompaX®
Bill of material
1293-81
Art. No.
1293-81
Designation
Instal. housing front ring KompaX®, ceiling exit Ø 165 mm, in facing concrete version
Level of details
Ceiling exit (CE) Ø
165 mm
Min. luminaire covering Ø
177 mm
Height
14 mm
Individual net weight
30.700 g
Single volume
2.030 l
EAN code
4013456480667
Data sheet
HTML (Online)
Infotext
Plastic front part with elastomer seal for ceiling exit (CE) Diameter 165 mm Luminaire trim min. diameter 177 mm in on-site mixed concrete ceilings Manufacturer/Type Kaiser 1293-81
ETIM 40
EC002472
Previews
3D
Dimension
2D
Download CAD models