??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1293-28 - Installation housing KompaX® 1 for
Bill of material
1293-28
Order code
1293-28
Type
Installation housing KompaX® 1 for, Slab ceilings, with mineral fibreboard, Ceiling exit Ø <= 300 mm
Level of Details
Length
585 mm
Width
440 mm
Depth
131 mm
Ceiling exit (CE) Ø
0-300 mm
LED wattage max.
45 Watt
Lamp wattage max.
90 Watt
Individual net weight
1948 g
Single volume
17.6 l
EAN-Code
4013456533226
ETIM 40
EC000414
Data Sheet
HTML (Online)
Previews
3D
Dimension
2D
Download CAD models