??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1293-24 - Instal. housing front ring KompaX®
Bill of material
1293-24
Art. No.
1293-24
Type
Instal. housing front ring KompaX®, Ceiling exit Ø 240 mm
Level of Details
Ceiling exit (CE) Ø
240 mm
Min. luminaire covering Ø
247 mm
Height
14 mm
Individual net weight
36.500 g
Single volume
1.090 l
EAN-Code
4013456330528
Data Sheet
HTML (Online)
Infotext
fehlt
ETIM 40
EC002472
Previews
3D
Dimension
2D
Download CAD models