??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1293-18 - Instal. housing front ring KompaX®
Bill of material
1293-18
Art. No.
1293-18
Designation
Instal. housing front ring KompaX®, ceiling exit Ø 180 mm
Level of details
Ceiling exit (CE) Ø
180 mm
Min. luminaire covering Ø
187 mm
Height
14 mm
Individual net weight
32.900 g
Single volume
1.090 l
EAN code
4013456330412
Data sheet
HTML (Online)
Infotext
Plastic front part for ceiling exit (CE) Diameter 180 mm Luminaire trim min. diameter 187 mm in on-site mixed concrete ceilings Manufacturer/Type Kaiser 1293-18
ETIM 40
EC002472
Previews
3D
Dimension
2D
Download CAD models