??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1293-16 - Instal. housing front ring KompaX®
Bill of material
1293-16
Art. No.
1293-16
Designation
Instal. housing front ring KompaX®, ceiling exit Ø 160 mm
Level of details
Ceiling exit (CE) Ø
160 mm
Min. luminaire covering Ø
167 mm
Height
14 mm
Individual net weight
29.600 g
Single volume
0.878 l
EAN code
4013456331013
Data sheet
HTML (Online)
Infotext
Plastic front part for ceiling exit (CE) Diameter 160 mm Luminaire trim min. diameter 167 mm in on-site mixed concrete ceilings Manufacturer/Type Kaiser 1293-16
ETIM 40
EC002472
Previews
3D
Dimension
2D
Download CAD models