??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1293-13 - KompaX®1 Intermediate frame 25 mm
Bill of material
1293-13p1
Article number
1293-13
E No.
920897119
Designation
KompaX®1 Intermediate frame 25 mm
Level of details
Increasing installation height
25 mm
Individual net weight
227.300 g
Single volume
10.950 l
EAN code
4013456332010
ETIM 40
EC002472
Data sheet
HTML (Online)
Previews
3D
Dimension
2D
Download CAD models