??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1293-00 - Installation housing KompaX® 1
Bill of material
1293-00
Order number
1293-00
Designation
Installation housing KompaX® 1, for on-site concrete
Level of Details
Length
585 mm
Width
440 mm
Depth
131 mm
Ceiling exit (CE) Ø luminaires / loudspeakers
160-300 mm
LED wattage max.
45 Watt
Lamp wattage max.
90 Watt
E-No.
920839259
Individual net weight
1794 g
Single volume
21.9 l
EAN-Code
4013456330214
Data Sheet
HTML (Online)
Info text
Installation housing KompaX® 1 Installation in: In-situ concrete Outlet opening, diameter: ____________ Light fitting installation height: _________________ (max. 200 mm) Lamp power (max): ______________ Control gear projection: _____________ Control gear dimensions (LxWxH):______________ Slab thickness: __________________ Fire protection class F:___ (please complete all fields) Article No.: 1293-00 / 920 839 259
ETIM 40
EC000414
Previews
3D
Dimension
2D
Download CAD models