??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1292-98 - Instal. hsng. replace. min. fibreboard
Bill of material
1292-98
Art. No.
1292-98
Type
Instal. hsng. replace. min. fibreboard, for KompaX® 2, Ø 216, H: 12.5 mm, for panel ceilings
For Art. No.
1292-28
Level of Details
Individual net weight
355.000 g
Single volume
2.180 l
EAN-Code
4013456533912
Data Sheet
HTML (Online)
ETIM 40
EC000414
Previews
3D
Dimension
2D
Download CAD models