??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1292-35 - Installation housing KompaX® 2
Bill of material
1292-35
Art. No.
1292-35
Designation
Installation housing KompaX® 2, for slab ceilings, with mounting plate
Level of details
Length
470 mm
Width
290 mm
Depth
131 mm
Width of additional component
160 mm
Ceiling exit (CE) Ø
<= 200 mm
LED wattage max.
45 W
Lamp wattage max.
52 W
Individual net weight
1078.000 g
Single volume
17.289 l
EAN code
4013456355576
Data sheet
HTML (Online)
Infotext
Plastic installation housing for energy-saving lamps and loudspeakers in slab ceiling Exit opening, diameter ____________ Luminaire installation height max. ______________ Lamp wattage max. ______________ Projection of ballast (AL) _____________ Dimension of ballast (LxWxH)______________ Ceiling thickness __________________ Fire protection class F___ (please complete all fields) Manufacturer/Type Kaiser KompaX 1292-35
ETIM 40
EC000414
Previews
3D
Dimension
2D
Download CAD models