??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1292-28 - Installation housing KompaX® 2
Bill of material
1292-28
Art. No.
1292-28
Designation
Installation housing KompaX® 2 for, slab ceilings, with mineral fibreb.
Level of details
Length
470 mm
Width
290 mm
Depth
131 mm
Width of additional component
160 mm
Ceiling exit (CE) Ø
<= 180 mm
LED wattage max.
45 W
Lamp wattage max.
52 W
Individual net weight
992.000 g
Single volume
2.203 l
EAN code
4013456533233
Data sheet
HTML (Online)
Infotext
Installation housing for built-in luminaires or loudspeakers, for ceiling exits up to diameter 180 mm made of plastic, halogen-free, fire resistance 650°C 2-part, for slab ceilings, lamp wattage max. 52 Watt length x width x height 470 x 290 x 111 mm Exit opening, diameter ____________ Luminaire installation height _________________ (max. 200mm) Projection of ballast (AL) _____________ Dimension of ballast (L x W x H)______________ Ceiling thickness __________________ Fire protection class   F___ (please complete all fields) Manufacturer/Type KompaX Art. No. 1292-28
ETIM 40
EC000414
Previews
3D
Dimension
2D
Download CAD models