??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1292-14 - Instal. housing intermediate frame
Bill of material
1292-14
Art. No.
1292-14
Designation
Instal. housing intermediate frame, for KompaX® 2, installation height 50 mm
Level of details
Increasing installation height
50 mm
E No.
920 897 229
Individual net weight
243.000 g
Single volume
11.540 l
EAN code
4013456350816
Data sheet
HTML (Online)
Infotext
- is snapped in between front and rear part of the KompaX 2 housing - Increase of the installation height by 50 mm with support elements for installation heights 125/175 mm Manufacturer/Type Kaiser KompaX 1292-14
ETIM 40
EC002472
Previews
3D
Dimension
2D
Download CAD models