??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1292-06 - Instal. housing front ring KompaX®
Bill of material
1292-06
Art. No.
1292-06
Type
Instal. housing front ring KompaX®, Ceiling exit Ø 125 mm
Level of Details
Ceiling exit (CE) Ø
125 mm
Min. luminaire covering Ø
132 mm
Height
14 mm
Individual net weight
19.600 g
Single volume
0.309 l
EAN-Code
4013456334670
Data Sheet
HTML (Online)
Infotext
fehlt
ETIM 40
EC002472
Previews
3D
Dimension
2D
Download CAD models