??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1292-00 - Installation housing KompaX® 2
Bill of material
1292-00
Art. No.
1292-00
Designation
Installation housing KompaX® 2, for on-site concrete
Level of Details
Length
470 mm
Width
290 mm
Depth
131 mm
Width additional component
160 mm
Ceiling exit (OD) Ø
100-200 mm
LED wattage max.
45 W
Lamp wattage max.
52 W
E-No.
920839269
Individual net weight
992.000 g
Single volume
17.289 l
EAN-Code
4013456350618
Data Sheet
HTML (Online)
Info text
Installation housing KompaX® 2 Installation in: In-situ concrete Outlet opening, diameter: ____________ Light fitting installation height: _________________ (max. 200 mm) Lamp power (max): ______________ Control gear projection: _____________ Control gear dimensions (LxWxH):______________ Slab thickness: __________________ Fire protection class F:___ (please complete all fields) Article No.: 1292-00 / 920 839 269
ETIM 40
EC000414
Previews
3D
Dimension
2D
Download CAD models