??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1290-40 - Installation housing HaloX-O
Bill of material
1290-40
Order Number
1290-40
Type
Installation housing HaloX-O
Level of detail
Diameter
160 mm
Depth incl. front part
133 mm
Ceiling exit (CE) Ø
<=100 mm
M20/M25 impact couplings
2
Lamp wattage max.
50 Watt
max. installation height for low-voltage luminaires
105 mm
max. installation height for high-voltage luminaires
110 mm
Weight
166.300 g
Single volume
4.280 l
EAN-Code
4013456332911
Data Sheet
HTML (Online)
ETIM 40
EC000414
Previews
3D
Dimension
2D
Download CAD models