??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1289453 - SAC-5P-M12MSL/0,5-280/FSL FE
Bill of material
PHOENIX CONTACT 1289453
Product number of the Manufacturer
1289453
Short Description
Power cable
Long Description
Power cable, Plug straight M12, on Socket straight M12, for direct current up to 16 A/63 V
Manufacturer Type Description
SAC-5P-M12MSL/0,5-280/FSL FE
International product number
4063151520717
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
52
rated voltage
63 V
rated current
16 A
Application standards
not available
certificate/approval
cUL Listed, UL Listed
Degree of protection (IP), mounted
IP65
Without halogens
No
Coding (head 1)
L-coded
screened
No
Status display present
No
Areas of application for signal and data transmission
Power supply
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
No
Design of the electrical connection (head 1)
M12
Use for product
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Female (socket)
Radial networked
No
Coding
L-coded
Torsion-resistant
No
Hybrid cable
No
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4063151520717
Manufacturer product designation
Power cable
Manufacturer product description
Power cable, Plug straight M12, on Socket straight M12, for direct current up to 16 A/63 V
Product type
SAC-5P-M12MSL/0,5-280/FSL FE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
25
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Предварительные просмотры
3D
2D
Загрузка CAD-моделей